SS34
Part of the Space Saver Series
Ordering Code: 88005644
UPC: 098268161090
Lead Free: YES
3/4 IN Black Plastic Piston Operated Compact Float Valve with Float
This 3/4 inch float valve is piston operated and is fully serviceable. It is made from non-corrosive materials and is very compact in its construction. This valve is suited for individual livestock drinkers or hydroponic applications.
Features
- Ideal for settings involving small individual livestock troughs, agricultural water supplies, hydroponics or other ranch, farm or hobby needs
- Compact design can be rotated to fit in small spaces
- Features full flow rate average of 3 gpm@60 psi
- Construction of UV-stable fiberglass-reinforced nylon and Acetyl (POM) ensures durability and resistance to corrosion
- Ideal for settings involving individual livestock drinkers or hydroponic systems
| Specifications | |
|---|---|
| Body Material | Acetyl |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268161090 |
| Flow Specifications | 9999 |
| Inlet 1 Connection Size | 3/4 IN |
| Inlet Pressure-PSI | 0 |
| Lead Free | YES |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88005644 |
| Series | Space Saver |
| Stem Length | Does Not Apply To Product |