XFAS134
Part of the XF Series
Ordering Code: 88005619
UPC: 098268160666
Lead Free: YES
1 3/4 IN Black Plastic Antisyphon Diaphragm Activated Float Valve with Float
This 1 3/4 inch float valve is fully adjustable without the need for tools. It utilizes a unique way of operation where the pin moves out of the tip of the jet center, pushing any accumulated debris which reduces the valve from blocking. The valve operates at full flow the entire time and slowly shuts off avoiding any chance of creating water hammer.
Features
- Valve is serviceable
- Valve is made from glassed filled nylon
- Valve runs at full flow until shut off
- Diaphgram design
Specifications | |
---|---|
Body Material | Acetyl |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268160666 |
Flow Specifications | 9999 |
Inlet 1 Connection Size | Does Not Apply To Product |
Inlet Pressure-PSI | 4 |
Lead Free | YES |
Maximum Pressure-PSI | 175 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88005619 |
Series | XF |
Stem Length | Does Not Apply To Product |