XFTE34
Part of the XF Series
Ordering Code: 88005627
UPC: 098268160789
Lead Free: YES
3/4 IN Black Plastic Diaphragm Activated Top Entry Trough Valve with Float
This 3/4 inch top entry float valve is designed to prevent backflow. It utilizes a unique way of operation where the pin moves out of the tip of the jet center, pushing any accumulated debris which reduces the valve from blocking. The valve operates at full flow when in the open position reducing wear and tear on the pump while also saving electricity. The valve uses a diaphragm that shuts off the supply of water slowly avoiding any chance of creating water hammer.
Features
- Valve is serviceable
- Valve is made from glassed filled nylon
- Valve runs at full flow until shut off
- Diaphgram design
| Specifications | |
|---|---|
| Body Material | Acetyl |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268160789 |
| Flow Specifications | 9999 |
| Inlet 1 Connection Size | 3/4 IN |
| Inlet Pressure-PSI | 4 |
| Lead Free | YES |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88005627 |
| Series | XF |
| Stem Length | 5 IN |