XFTEK
Part of the XF Series
Ordering Code: 88005622
UPC: 098268160741
Lead Free: YES
Top Entry Float Valve Kit
This top entry xtraflo valve kit will transform any armless xtraflo float valve into a backflow preventing valve. The kit comes with a float and is fully adjustable to suit all applications.
Features
- Acts as a kit to transform any armless XtraFlo float valve into a backflow-preventing valve
- Ideal for medium- or large-sized troughs with high water demand
- Compact armless design offers side mount, bottom mount or top entry to help prevent damage from livestock
- Handles high-volume flow rates in excess of 80 gpm@60 psi, running at flow until it?s turned off
- Built for durability and long life using UV-stable fiberglass-reinforced nylon and Acetyl (POM)
| Specifications | |
|---|---|
| Body Material | Acetyl |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268160741 |
| Flow Specifications | 9999 |
| Inlet 1 Connection Size | Does Not Apply To Product |
| Inlet Pressure-PSI | 4 |
| Lead Free | YES |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88005622 |
| Series | XF |
| Stem Length | 5 IN |