XS134SA
Part of the XS Series
Ordering Code: 88005632
UPC: 098268160895
Lead Free: YES
1 x 3/4 IN Black Plastic Short Arm Piston Operated High Flow Float Valve
This 1 x 3/4 inch short arm float valve is piston operated and is suited for confined spaces. The valve can be fully serviced by hand and in place, it has a male camlock outlet that allows for the water supply to be used for other means such as cleaning down machinery and filling up water storage tanks. The valve also comes with a shut off pin allowing the water supply to valve to be shut off.
Features
- Designed to help control water levels and prevent backflow in high-demand, medium- to large-sized troughs, including those in confined spaces
- Ideal for use in livestock watering, agricultural water supply, ranch, farm and/or hobby farm settings
- The high-volume, plunger-style valve handles flow rates in excess of 80 gpm@70 psi
- Construction of UV-stable fiberglass-reinforced nylon, Acetyl (POM) and brass ensures durability and resistance to both corrosion and dezincification
- Fully serviceable for long-term use
Specifications | |
---|---|
Body Material | Acetyl |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268160895 |
Flow Specifications | 9999 |
Inlet 1 Connection Size | Does Not Apply To Product |
Inlet Pressure-PSI | 0 |
Lead Free | YES |
Maximum Pressure-PSI | 175 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88005632 |
Series | XS |
Stem Length | 12 IN |