AFV1
Part of the AFV Series
Ordering Code: 88005304
UPC: 098268151992
Lead Free: YES
1 IN Female NPT Foot Valve
This 1 inch female foot valve is used at the suction end of the pump line to prevent loss of water. It is spring loaded, can be installed at any angle, and comes complete with a filter screen which can be taken off.
- Ideal for agricultural, irrigation, rural and municipal, and plumbing applications
- Efficiently prevents the loss of water
- Spring-loaded, plunger style, non-return valve for unrestricted flow
- Provides easy connection with NPT threads and installs at any angle
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, reusable wear
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Working Pressure-PSI | 230 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |