AHN32-32
Part of the AHN Series
Ordering Code: 88005324
UPC: 098268152289
Lead Free: YES
1 1/4 IN Large Hose Nozzle
This large 1 1/4 inch hose nozzle is strong and robust with a quick action on/off movement for a fully-adjustable spray pattern. This hose nozzle gives very high flow rates to insure a fast washdown time. The extra water volume moves solids quickly and efficiently. Ideal for yard washdowns, dairy washdowns, and is widely accepted in the agricultural industry. Consists of a fiberglass reinforced nylon body, 1 1/4 inch hose connection, 302 stainless steel nut and bolt, and nitrile rubber O-ring. This hose nozzle also includes a uniquely-designed outer ring to protect the nozzle from high impact and excessive wear. Nozzles can be taken apart for servicing.
Features
- Ideal for dairy, livestock, agricultural, industrial, and marine applications
- Designed for full flow washdown and spray applications
- Comfortable, easy-to-grip handle with fully adjustable spray pattern and quick action on/off
- Efficiently moves solids with high flow rates up to 80 gpm at 40 psi
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, durable wear
| Specifications | |
|---|---|
| Body Material | Glass Fibre Reinforced Nylon |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268152289 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 7.00 |
| Maximum Working Pressure-PSI | 100 |
| Part Number | 88005324 |
| Series | AHN |