AHN40-40
Part of the AHN Series
Ordering Code: 88005325
UPC: 098268152296
Lead Free: YES
1 1/2 IN Large Hose Nozzle
This large 1 1/2 inch hose nozzle is strong and robust with a quick-action on/off movement for a fully-adjustable spray pattern. This hose nozzle provides very high flow rates to help ensure a fast washdown time. The extra water volume moves solids quickly and efficiently. This hose nozzle is ideal for yard washdowns, dairy washdowns, and is widely accepted in the agricultural industry. Consists of a fiberglass reinforced nylon body, 1 1/2 inch hose connection, 302 stainless steel nut and bolt, and nitrile rubber O-ring. Includes a uniquely-designed outer ring to protect the nozzle from high impact and excessive wear. Nozzles can be taken apart for servicing.
Features
- Ideal for dairy, livestock, agricultural, industrial, and marine applications
- Designed for full flow washdown and spray applications
- Comfortable, easy-to-grip handle with fully adjustable spray pattern and quick action on/off
- Efficiently moves solids with high flow rates up to 80 gpm at 40 psi
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, durable wear
| Specifications | |
|---|---|
| Body Material | Glass Fibre Reinforced Nylon |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268152296 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Working Pressure-BAR | 7.00 |
| Maximum Working Pressure-PSI | 100 |
| Part Number | 88005325 |
| Series | AHN |