AHNS25-25
Part of the AHN Series
Ordering Code: 88005322
UPC: 098268152265
Lead Free: YES
1 IN Small Hose Nozzle
This small 1 inch hose nozzle is strong and robust with a quick-action on/off movement for a fully-adjustable spray pattern. This hose nozzle provides very high flow rates to help ensure a fast washdown time. Ideal for applications including truck washing, yard washdowns, dairy washdowns, marine applications, and more. This nozzle consists of a fiberglass reinforced nylon body, 1 inch hose connection, 302 stainless steel nut and bolt, and nitrile rubber O-ring. Uniquely designed outer ring protects the nozzle from high impact and excessive wear. Nozzles can be taken apart for servicing.
Features
- Ideal for dairy, livestock, agricultural, industrial, and marine applications
- Designed for full flow washdown and spray applications
- Comfortable, easy-to-grip handle with fully adjustable spray pattern and quick action on/off
- Efficiently moves solids with high flow rates up to 80 gpm at 40 psi
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, durable wear
Specifications | |
---|---|
Body Material | Glass Fibre Reinforced Nylon |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268152265 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Working Pressure-BAR | 7.00 |
Maximum Working Pressure-PSI | 100 |
Part Number | 88005322 |
Series | AHN |