AHNT20 HW USA
Part of the AHN Series
Ordering Code: 88005320
UPC: 098268152241
Lead Free: YES
3/4 IN Hot Water Tuff Trigger Spray Gun
This 3/4 inch hot water TUFF TRIGGER (TM) spray gun is strong and robust with a quick-action on/off movement for a fully-adjustable spray pattern. This trigger spray gun provides very high flow rates to help ensure a fast washdown time and is suitable for hot water use up to 180°F. Ideal for all 3/4 inch hose applications around the home, farm, or boat. Featuring a fiberglass reinforced nylon body, 3/4 inch garden hose connection, 302 stainless steel nut and bolt, and nitrile rubber O-ring. Also including a uniquely-designed outer ring to protect the nozzle from high impact and excessive wear. Nozzles can be taken apart for servicing.
Features
- High-quality industrial plastics that give great impact resistance
- Suitable for hot water use up to 180 degrees F
- Will handle 100 psi pressure
- Non corrosive
Specifications | |
---|---|
Body Material | Glass Fibre Reinforced Nylon |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268152241 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Working Pressure-BAR | 7.00 |
Maximum Working Pressure-PSI | 100 |
Part Number | 88005320 |
Series | AHN |