AHNT20 USA
Part of the AHN Series
Ordering Code: 88005319
UPC: 098268149814
Lead Free: YES
3/4 IN Tuff Trigger Spray Gun
This 3/4 inch TUFF TRIGGER (TM) spray gun is strong and robust with a quick-action on/off movement for a fully-adjustable spray pattern. This trigger spray gun gives very high flow rates to help ensure a fast washdown time. Ideal for all 3/4 inch hose applications around the home, farm, or boat. Featuring a fiberglass reinforced nylon body, 3/4 inch garden hose connection, 302 stainless steel nut and bolt, and nitrile rubber O-ring. Includes a uniquely-designed outer ring to protect the nozzle from high impact and excessive wear. Nozzles can be taken apart for servicing.
Features
- Ideal for dairy, livestock, agricultural, industrial, and marine applications
- Designed for full flow garden hose, washdown, and spray applications
- Comfortable, easy-to-grip handle with quick action on/off
- Non corrosive
- Easily adjust spray from open fan to direct high pressure jet
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, durable wear
Specifications | |
---|---|
Body Material | Glass Fibre Reinforced Nylon |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268149814 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Working Pressure-BAR | 7.00 |
Maximum Working Pressure-PSI | 100 |
Part Number | 88005319 |
Series | AHN |