AHNT20 USA D
Part of the AHN Series
Ordering Code: 88005326
UPC: 098268149845
Lead Free: YES
3/4 IN Hose Nozzle Tuff Trigger Spray Gun, Display Box
This 3/4 inch hose nozzle TUFF TRIGGER (TM) spray gun is strong and robust with a quick action on/off movement to a fully adjustable spray pattern. This gives very high flow rates to insure a fast wash-down time. Comes individually labeled in a display ready box.
Features
- High quality industrial plastics that give great impact resistance
- Fully serviceable
- Will handle 100 psi pressure
- Non corrosive
Specifications | |
---|---|
Body Material | Glass Fibre Reinforced Nylon |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268149845 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Working Pressure-BAR | 7.00 |
Maximum Working Pressure-PSI | 100 |
Part Number | 88005326 |
Series | AHN |