APU34
Part of the AAPU Series
Ordering Code: 88005290
UPC: 098268149722
Lead Free: YES
3/4 x 3/4 Straight Pipe Union with Male NPT Thread
This 3/4 inch x 3/4 inch straight pipe union with male NPT thread is manufactured from high grade glass fiber reinforced nylon. It is non corrosive; using high quality materials approved for use with drinkable water. Designed to connect a range of ID nominally sized polyethylene pipe, tube and hose with varying wall thicknesses. Connection can be made by hand, without tools. It is re-usable and utilizes a unique way to connect pipe without the need for multiple replacement parts. The unique blue captive nut seals stays on the ridge and seals the pipe on the ridge. Male NPT inlet and outlet connection type, fits 3/4 inch nominally sized polyethylene pipe, tube and hose. Used for the most rigorous agricultural and horticultural uses. Maximum pressure is 230 psi and maximum temperature is 140 degrees F.
Features
- Ideal for agricultural, irrigation, rural and municipal, and plumbing applications
- Efficiently connects polyethylene pipe, tube, and hose
- Fast and easy to install, connection can be made by hand, with no special tools required
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, reusable wear
- Provides Leak Free protection and is UV stabilized for above ground or below grade applications
- Features male NPT inlet and outlet connection type
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Inlet Material | Reinforced Thermoplastic |
Inner Diameter | 3/4 IN |
Lead Free | YES |
Material | Reinforced Thermoplastic |
Maximum Working Pressure-BAR | 16.00 |
Maximum Working Pressure-PSI | 230 |
Maximum Working Temperature-Celsius | 60.00 |
Maximum Working Temperature-Fahrenheit | 140 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outer Diameter | 3/4 IN |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Reinforced Thermoplastic |