AFU2
Part of the AFU Series
Ordering Code: 88005985
UPC: 098268162103
Lead Free: YES
2 IN x 2 IN Female NPT Thread Straight Female Union
This 2 inch x 2 inch straight pipe union with male NPT thread is manufactured from high grade glass fiber reinforced nylon. It is non corrosive; using high quality materials approved for use with drinkable water. Designed to connect a range of ID nominally sized polyethylene pipe, tube, and hose with varying wall thicknesses. Connection can be made by hand, without tools. It is re-usable and utilizes a unique way to connect pipe without the need for multiple replacement parts. The unique blue captive nut seals stays on the ridge and seals the pipe on the ridge. Barb inlet and outlet connection type, fits 2 inch nominally sized polyethylene pipe, tube and hose. Used for the most rigorous agricultural and horticultural uses. Maximum pressure is 230 psi and maximum temperature is 140 degrees F.
Features
- Perfect for pipework installations around pumps and tanks
- Made from glass reinforced nylon
- Will handle 230 psi pressure
- Non corrosive
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Material | Reinforced Thermoplastic |
| Inner Diameter | 2 IN |
| Lead Free | YES |
| Material | Reinforced Thermoplastic |
| Maximum Working Pressure-BAR | 16.00 |
| Maximum Working Pressure-PSI | 230.00 |
| Maximum Working Temperature-Celsius | 60.00 |
| Maximum Working Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outer Diameter | 2 IN |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Barb |
| Outlet Material | Reinforced Thermoplastic |