VSB

Part of the VSB Series

Ordering Code: 88005645

UPC: 098268161106

Black Plastic Tank Water Level Indicator

  • Water level indicator can be installed on any tank roof and on any material
  • Water level indicator uses 316 grade stainless tube
  • The visiball water level indicator is made from non-corrosive materials
  • UV stabilized exposed parts
  • Maximum wind speed is 75 MPH when at its maximum height of 6 1/2 FT
Specifications
Buy American Act Compliant NO