PS

Part of the Safety-Set Series

Ordering Code: 0241002

UPC: 662447089545

Lead Free: Not In Scope

Positioning System for Commercial Kitchen Equipment

  • Enhanced fire safety, made with ANSI/UL 94 HB rated resin
  • Antimicrobial additive inhibits the growth of harmful bacteria, mold and mildew
  • Ideal for new and existing applications
  • Fast and easy to install
  • Fits all caster mounted equipment
  • Satisfies NFPA Codes 17A and 96
  • Compatible with 3, 4, 5, and 6 inch casters
Specifications
Brand Dormont
Buy American Act Compliant YES
Lead Free Not In Scope
Part Type Replacement Part
Product Market Application Foodservice
Products Used On Commercial Kitchen Equipment