XL30C-313MV6KIT-TS-72B
Part of the SmartSense Series
Sales Channel: Residential, Commercial and Industrial|Residential
Ordering Code: 68006037
UPC: 662447172926
Lead Free: Not In Scope
5/8 IN OD, 1/2 IN ID, SS Connector, 1/2 IN MIP x 3/4 IN MIP x 1/2 IN MIP EFV and TS, 72 IN Length, Antimicrobial Yellow Powder Coated, Bag
This gas connector kit contains 72 inch yellow coated corrosion resistant stainless steel gas connector 1/2 IN MIP (tapped 3/8 IN FIP) x 3/4 IN MIP (tapped 1/2 IN FIP) x 1/2 IN MIP SmartSense(R) excess flow valve and thermal shut off, thread sealant and leak solution. This CSA approved SafetyShield(R) gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. The connector is commonly used for the installation of home appliances such as gas dryers. SmartSense used with Dormont coated gas connectors gives an industry leading 3 levels of protection. The 5/8 IN OD flare x 1/2 IN MIP SmartSense EFV and TS is an intricately-designed valve with two primary components, gas flow-limiting plunger and thermal shutoff sensing ring. SmartSense detects and activates in the event of gas line rupture, disconnection or fire. The plunger limits gas flow and the internal thermal ring expands to stop gas flow in temperatures ranging from 350-425 degrees F. SmartSense self resets to standard rate of flow after gas line restoration and pressure equalization. Item comes in a bag.
Features
- CSA Certified
- Connector features premium antimicrobial coating for increased safety, durability, and longevity
- Coated connector is factory leak tested, Lifetime limited warranty
- Designed to provide the ultimate protection against gas related fires and explosions
- 304 Stainless steel
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Built-In BBQ Grill|Range|Oven|Cooktop|Furnace |
| Brand | Dormont |
| Connector Coating | Antimicrobial Yellow Powder Coating |
| Connector Inner Diameter | 1/2 IN |
| Connector Length | 72 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; CSA certified to ANSI Z21.93/CSA 6.30 |
| Environmental Product Declaration | No |
| Kit Contents | SmartSense EFV+TS Model 90-303M-V6-TS 1/2 IN MIP, Lead Check Packet |
| Lead Free | Not In Scope |
| Product Market Application | Residential |