1675KIT2S36EFV
This 3/4 inch ID, 36 inch long moveable grade gas connector kit contains one connector composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. This gas connector kit includes Excess Flow Valve technology (EFV) which can provide an additional layer of protection from gas leaks, fires and explosions. The outside connector coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector and also includes UV protection. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends and maximizes equipment mobility and usable kitchen space. The kit features an Excess Flow Valve (EFV), full port ball valve, push-to-connect quick-disconnect with a thermal shutoff feature, 2 swivels, restraining cable, and mounting hardware.
Features
- ANSI Z21.69/CSA 6.16 and ANSI Z21.93/CSA 6.30 certified
- For moveable commercial kitchen equipment
- Excess flow valve technology (EFV)
- Limited lifetime warranty
- Includes quick disconnect with thermal shutoff
- Swivel end fittings
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Kit Contents | Model EFV40 excess flow valve |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |