16100KIT2S36
This 1 inch ID, 36 inch long moveable grade gas connector kit contains one connector composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside connector coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. The included push to connect quick disconnect is designed specifically for the foodservice industry and contains a thermal shutoff feature. A restraining device and mounting hardware are also included along with double swivels, two street elbows, and a full port ball valve.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16 and ANSI Z21.15/CGA 9.1 and ANSI Z21.41/CSA 6.9
- For moveable commercial kitchen equipment
- Antimicrobial PVC coating
- Limited lifetime warranty
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Kit Contents | No Additional Contents |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |