16100KITCFS36
This 1 inch ID, 36 inch long moveable grade gas connector kit contains one connector composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside connector coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. It consists of a full port brass ball valve, push to connect quick-disconnect with thermal shutoff and an innovative carbon steel safety sleeve that is designed so the gas connector cannot be disconnected until the gas valve is shut off, and cannot be opened until the gas connector is attached. This kit also includes a single swivel, elbow, restraining cable, and mounting hardware.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16 and ANSI Z21.41/CSA 6.9
- For moveable commercial kitchen equipment
- Combination quick disconnect and full port ball valve
- Limited lifetime warranty
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Kit Contents | No Additional Contents |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |