RG1002S36
This 1 IN ID x 36 inch long gas connector kit is composed of a ReliaGuard(R) movable gas connector and accessories that work together to ensure maximum safety, flexibility, and durability. Operating, cleaning and servicing your gas-fed equipment is safe and trouble-free with this affordable system. This kit includes two SwivelGuard(TM) swivels.
Features
- 304 Stainless steel gas connector and double SwivelGuard swivels
- Standard Snap QD
- Restraining cable
- Full port gas valve
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Kit Contents | No Additional Contents |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |