20C-2131V4KIT-60B
Discontinued - Replaced By: 20C-3131V4KIT-TS-60B
Part of the 20C Series
Sales Channel: Residential
Ordering Code: 0242504
UPC: 662447151457
Lead Free: Not In Scope
1/2 IN OD, 3/8 IN ID, Ss Connector, 1/2 IN FIP x 1/2 IN MIP EFV, 60 IN Length, Antimicrobial Yellow Powder Coated, Bag
This 1/2 inch OD, 3/8 inch ID, 60 inch long, durable, yellow coated corrosion resistant stainless steel gas connector is configured with 1/2 inch FIP x 3/8 inch MIP x 1/2 inch MIP SuprSense EFV adapters. This CSA approved SafetyShield(R) gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. The yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of home appliances such as gas dryers and water heaters. Item comes in a bag.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
| Specifications | |
|---|---|
| Application | Dryer|Water Heater |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Buy American Act Compliant | YES |
| Coating | Antimicrobial Yellow Powder Coating |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 3/8 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 1/2 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | IPS |
| End Connection 2 Type | Male Threaded |
| Inner Diameter | 3/8 IN |
| Lead Free | Not In Scope |
| Length | 60 IN |
| Outer Diameter | 1/2 IN |
| Product Market Application | Residential |