CAN16100KIT48
This 1 IN ID, 48 IN long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mildew and mold on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. The included push to connect quick disconnect is designed specifically for the foodservice industry and contains a thermal shutoff feature.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16, ANSI Z21.15/CGA 9.1 and ANSI Z21.41/CSA 6.34
- For moveable commercial kitchen equipment
- Limited lifetime warranty
- Stainless steel construction
| Specifications | |
|---|---|
| Application | Indoor Appliances |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Connector Coating | Antimicrobial PVC |
| Connector Inner Diameter | 1 IN |
| Connector Length | 48 IN |
| Connector Material | Stainless Steel |
| Kit Contents | Blue Hose, Quick Disconnect, Valve and Elbow, Restraining Device |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |