1650NPFS18
This 1/2 IN ID FNPT x 1/2 IN ID MNPT, 18 IN long stationary gas connector is composed of 304 corrugated stainless steel and covered with a yellow antimicrobial PVC coating which inhibits growth of mold, mildew and bacteria on the connector. It is designed to safely install all types of stationary commercial gas equipment and to supply the adequate gas flow to ensure peak operating performance. This connector is ideal for installing fixed-leg, curb-mounted and table-top gas equipment in a commercial kitchen.
Features
- Antimicrobial PVC coating
- For fixed-leg, curb-mounted and table-top gas equipment installation
- 100 Percent factory leak tested
- CSA design certified under ANSI Z21.24/CSA 6.10 and ANSIZ21.75/CSA 6.27
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Yellow PVC Coating |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; NSF listed to NSF/ANSI 169 |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | FPT |
| End Connection 1 Type | Female Threaded |
| End Connection 2 Size | 1/2 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | FPT |
| End Connection 2 Type | Female Threaded |
| Inner Diameter | 1/2 IN |
| Lead Free | Not In Scope |
| Length | 18 IN |
| Maximum Working Pressure-PSI | 0 |
| Outer Diameter | 5/8 IN |
| Product Market Application | Foodservice |