CAN1675NPKIT 48
This 3/4 IN ID, 48 IN long stationary grade gas connector is composed of a 304 stainless steel corrugated tube. The outside yellow hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. It has flared fittings on both ends of the connector.
Features
- CSA design certified under ANSI Z21.24
- Use with fixed leg or curb mounted appliances
- Limited lifetime warranty
- Stainless steel construction
| Specifications | |
|---|---|
| Application | Indoor Appliances |
| Brand | Dormont |
| Connector Coating | Antimicrobial PVC |
| Connector Inner Diameter | 3/4 IN |
| Connector Length | 48 IN |
| Connector Material | Stainless Steel |
| Kit Contents | Hose, Full Port Valve, (2) Elbow |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |