R325P32-0711-11
This 1/2 inch gas appliance and line pressure regulator is designed to supply precise regulating control to flow of propane gas used in residential, commercial and industrial applications. In the absence of flow, these regulators guarantee excellent control of the outlet pressure. This regulator has 1/2 inch x 1/2 inch female NPT connections and venting outlet of 1/8 inch NPT. It has a maximum inlet pressure of 2 psiG with 150,000 BTU/hr capacity, a spring range of 7 to 11 inches, and spring set point of 11.
Features
- High strength aluminum castings
- Tested for multi-position mounting
- Maximum inlet pressure is 2 psiG
- For use with LP systems
Specifications | |
---|---|
Brand | Dormont |
BTU Capacity | 150,000 BTU per hour |
Gas Type | LP Gas |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Pressure | 2 PSIG |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Material | Aluminum |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Pipe Size | 1/2 IN |
Product Market Application | Foodservice |
Spring Pre-Set Point | 11.0 |
Spring Range | 7 to 11 inches |