R48N32-0306-3.5
This 1/2 inch gas appliance and line pressure regulator is designed for main burner and pilot applications for natural gas, where precise control of tiny flows is an essential operating requirement. It may be installed in any plane or angle without restriction. This regulator has 1/2 IN x 1/2 IN female NPT connections, a maximum inlet pressure of 1/2 PSIG with 230,000 BTU/hr capacity, and an outlet pressure range of 3 to 6 inches of water column (WC).
Features
- High strength aluminum castings
- Tested for multi-position mounting
- Provides precise control of tiny flow
- May be used with natural, manufactured, mixed, LP or LP gas-air mixture
| Specifications | |
|---|---|
| Brand | Dormont |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |