DPTG3-3-0-200
Part of the DPTG-3 Series
Ordering Code: 0615632
UPC: 098268045499
Back Entry Pressure and Temp Gauge 3 IN
This combination pressure and temperature gauge, series DPTG-3, is used in commercial, residential, and institutional HVAC applications. It is a center, back-entry type model with a black enamel steel case, Kostil Polymer window, 1/2 inch NPT connection, copper alloy Bourdon tube pressure element, and bimetal spiral spring. Accuracy is ASME, Type B.
Features
- ABS polymer case
- Kostil polymer window
- Copper alloy Bourdon sensing element
- 1/2 IN (15 mm) NPT connection
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Material | Steel |
| Dial Size | 3 IN |
| EAN | 098268045499 |
| Entry Style | Back |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 320 |
| Minimum Temperature-Fahrenheit | 60 |
| Part Number | 0615632 |
| Pressure Scale | 0 to 200 PSI |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | DPTG-3 |
| Stem Shaft Material | Brass |
| Temperature Range | 60 to 320 degrees F |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | No |
| VR Retaining Valve | Yes |