LFDPG5-2 1/8
Discontinued - Replaced By: LFDPG5-2-0-160 1/8
Part of the LFDPG-5 Series
Ordering Code: 0615755
UPC: 098268463316
Lead Free: YES
1/8 In Pressure Gauge 0 To 160 psi, Top Entry
The DPG-5 top-entry pressure gauge is used in commercial, residential, and institutional HVAC applications. This gauge features ABS polymer case, Kostil Polymer windows, 1/8 IN (3mm) NPT connections, and copper alloy Bourdon tube sensing elements. Accuracy is ASME, Type B. The gauge is available in various pressure rating scales. The dual scale features psi and kPa measurements.
Features
- 0 to 160 psi
- 2 Iinch dial
- 1/8 IN NPT
- Top entry
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Material | ABS Polymer |
Dial Size | 2 IN |
EAN | 098268463316 |
Entry Style | Top |
Inlet Connection Size | 1/8 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 176 |
Minimum Temperature-Fahrenheit | -4 |
Part Number | 0615755 |
Pressure Scale | 0 to 160 PSI |
Sensing Element | Yes |
Sensing Fluid | No |
Series | LFDPG-5 |
Stem Shaft Material | Brass |
Temperature Range | Minus 4 to 176 degrees F |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | No |
VR Retaining Valve | No |