TP-GA1 1/4
Discontinued - Replaced By: LFTP-GA1 1/4
Part of the TP Series
Ordering Code: 0008514
UPC: 098268001365
Test Plug Gauge Adapter
This 1/4 inch pressure test plug gauge adapter consists of a brass body and 300 series stainless steel probe and accomodates an insulated pipe situation. The plug allows for quick and efficient temporary insertion of the probe for pressure readings eliminating the need to leave it in line. The system does not need to be shut down for pressure checks.
Features
- Access for accurate temperature or pressure readings
- Eliminates leaving expensive gauges or temperature recorders in line
- 1/4 NPT
- Brass body
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Material | Stainless Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268001365 |
| Entry Style | Bottom |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Part Number | 0008514 |
| Series | TP |