SF-WLPVDF-.5-BALLVALVE
This true union ball valve is made from Whiteline polyvinylidene fluoride. It allows for 150 psi maximum pressure, features a .5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- With handle regulator
- Socket fuse
- .5 IN
- Whiteline PVDF
- Used in medical, pharmaceutical, cosmetic, research and other high-purity liquid transportation applications
| Specifications | |
|---|---|
| Body Material | PVDF |
| Connection Type | Socket Fuse |
| Pipe Size | 1/2 IN |
| ProductFamily | Whiteline |