SF-WLPVDF-.75-45E
This 45 degree elbow is made from Schedule 40 Whiteline polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a .75 inch socket fuse connection and is designed for use in high purity process systems.
Features
- 45 Degree
- Whiteline PVDF
- Socket fuse connection
- 3/4 IN
| Specifications | |
|---|---|
| Body Material | PVDF |
| Buy American Act Compliant | NO |
| Connection Type | Socket Fuse |
| Pipe Size | 3/4 IN |
| Product Family | Whiteline |