SF-WLPP-.5-90E
This 90 degree elbow is made from Whiteline polypropylene. It features a .5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- 90 Degree
- 1/2 IN
- Socket Fuse
- Whiteline PP
| Specifications | |
|---|---|
| Body Material | PPI |
| Buy American Act Compliant | NO |
| Connection Type | Socket Fuse |
| Pipe Size | 1/2 IN |
| ProductFamily | Whiteline |