SF-WLPVDF-2-CAP
This cap is made from Whiteline polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 2 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Termination Fitting
- 2 IN
- Socket Fuse
- Whiteline PVDF
| Specifications | |
|---|---|
| Body Material | PVDF |
| Buy American Act Compliant | NO |
| Connection Type | Socket Fuse |
| Pipe Size | 2 IN |
| ProductFamily | Whiteline |