SF-WLPVDF-.75-CPLG
This .75 inch socket fusion reducing coupling is made from Whiteline PVDf. It features two socket ends for thermal fusion to Orion pipe and fittings of the same material and is fused using our HT series socket fusion tools and head sets, sold separately.
Features
- Homopolymer
- Whiteline PVDF
- Socket Fuse
- .75 IN
| Specifications | |
|---|---|
| Body Material | PVDF |
| Buy American Act Compliant | NO |
| Connection Type | Socket Fuse |
| Pipe Size | 3/4 IN |
| Product Family | Whiteline |