SF-STDPP-1.5-FA
This female adapter is made from Standardline polypropylene. It features a 1.5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Female
- 1.5 IN
- Socket Fuse
- Standardline PP
Specifications | |
---|---|
Body Material | PPII |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 1 1/2 IN |
ProductFamily | Standardline |