SF-STDPP-2X1.5-R90T
This reducing 90 degree tee is made from Standardline polypropylene. It features a 2x1.5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Reducing 90 Degree
- 2x1.5
- Socket Fuse
- Standardline PP
| Specifications | |
|---|---|
| Body Material | PPII |
| Buy American Act Compliant | NO |
| Connection Type | Socket Fuse |
| Pipe Size | 2 x 1 1/2 IN |
| ProductFamily | Standardline |