SF-STDPP-.75X.5-R90T
This reducing 90 degree tee is made from Standardline polypropylene. It features a .75x.5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Reducing 90 Degree
- .75x.5
- Socket Fuse
- Standardline PP
| Specifications | |
|---|---|
| Body Material | PPII |
| Buy American Act Compliant | NO |
| Connection Type | Socket Fuse |
| Pipe Size | 3/4 x 1/2 IN |
| ProductFamily | Standardline |