SF-WLPP-.75X.5-R90T
This reducing 90 degree tee is made from Whiteline polypropylene. It features a .75x.5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Reducing 90 Degree
- .75x.5
- Socket Fuse
- Whiteline PP
Specifications | |
---|---|
Body Material | PPI |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 3/4 x 1/2 IN |
ProductFamily | Whiteline |