SF-WLPVDF-1-90T
This 90 degree tee is made from Whiteline polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generationpolypropylene. It features a 1 inch socket fuse connection and is designed for use in high purity process systems.
Features
- 90 degree
- 1 IN
- Socket Fuse
- Whiteline PVDF
| Specifications | |
|---|---|
| Body Material | PVDF |
| Buy American Act Compliant | NO |
| Connection Type | Socket Fuse |
| Pipe Size | 1 IN |
| Product Family | Whiteline |