WLPP-.5SCH80-PIPE10FT
This .5 inch high purity process pipe is made from Schedule 80 Whiteline polypropylene (PP). The pipe is supplied in 10 foot lengths.
Features
- Whiteline PP
- Sched 80
- .5 IN
- 10 FT Lengths
| Specifications | |
|---|---|
| Body Material | PPI |
| Buy American Act Compliant | YES |
| Pipe Size | 1/2 IN |
| ProductFamily | Whiteline |