WLPV-1.5SCH80-PIPE10FT
This 1.5 inch high purity process pipe is made from Schedule 80, Whiteline polyvinylidene fluoride (PVDF) for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. The pipe is supplied in 10 foot lengths.
Features
- Whiteline PVDF
- Sched 80
- 1.5 IN
- 10 FT Lengths
Specifications | |
---|---|
Body Material | PVDF |
Pipe Size | 1 1/2 IN |
ProductFamily | Whiteline |