Laboratory Sinks
Corrosion Resistant Laboratory Sinks are molded from durable virgin high-density polyethylene. They are designed for intense chemical environments. They are easy to install and made to provide years of service. The corner drain location allows for maximum use of the sink bowl. An integral flange permits either flush above the counter mounting using a stainless steel flush mounting rim, or traditional below the counter mounting. Has an integral 1-1/2 in. national pipe thread outlet. Available in 12 sizes.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
-
- Specification Sheet - CTU-1
- Specification Sheet - Laboratory Sinks - ARLS-11
- Specification Sheet - Laboratory Sinks - ARLS-12
- Specification Sheet - Laboratory Sinks - ARLS-13
- Specification Sheet - Laboratory Sinks - ARLS-13ADA
- Specification Sheet - Laboratory Sinks - ARLS-14
- Specification Sheet - Laboratory Sinks - ARLS-14ADA
- Specification Sheet - Laboratory Sinks - ARLS-15
- Specification Sheet - Laboratory Sinks - ARLS-15ADA
- Specification Sheet - Laboratory Sinks - ARLS-16
- Specification Sheet - Laboratory Sinks - ARLS-17
- Specification Sheet - Laboratory Sinks - ARLS-18
- Specification Sheet - Laboratory Sinks - ARLS-CDB
- Specification Sheet - Laboratory Sinks - ARLS-DB-1
- Specification Sheet - Laboratory Sinks - ARLS-DB-2
- Specification Sheet - Universal Overflow Assembly
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Laboratory Sinks