TDV 2 1/2
Part of the TDV Series
Ordering Code: 0036610
UPC: 098268633764
Lead Free: NO
2 1/2 In Triple Duty Valve
This 2 1/2 inch triple duty valve, Model TDV, is a triple function valve used in flow measurement applications to eliminate the requirement of a hand-tight shutoff valve, a check valve, and a flow control valve on the pump system. It consists of ductile iron body construction with grooved ends and anti-rotation lugs, two NPT connections on each side of the valve seat, two brass metering ports with non-slam silent check valve and gasket cap, brass drain tap, bronze disc, stainless steel valve stem, and stainless steel spring.
Features
- Grooved connection
- Engineered resin seat
- Stainless steel valve stem
- Anti-rotation lug
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268633764 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Grooved Joint |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 230 |
| Maximum Working Pressure-BAR | 26.00 |
| Maximum Working Pressure-PSI | 375 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Grooved Joint |
| Part Number | 0036610 |
| Series | TDV |