TDV 8
Part of the TDV Series
Ordering Code: 0036615
UPC: 098268633818
Lead Free: NO
8 In Triple Duty Valve
This 8 inch triple duty valve, Model TDV, is a triple function valve used in flow measurement applications to eliminate the requirement of a hand-tight shutoff valve, a check valve, and a flow control valve on the pump system. It consists of ductile iron body construction with grooved ends and anti-rotation lugs, two NPT connections on each side of the valve seat, two brass metering ports with non-slam silent check valve and gasket cap, brass drain tap, bronze disc, stainless steel valve stem, and stainless steel spring.
Features
- Grooved connection
- EPDM seat
- Stainless steel valve stem
- Anti-rotation lug
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268633818 |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 200 MM |
Inlet Connection Type | Grooved Joint |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 230 |
Maximum Working Pressure-BAR | 26.00 |
Maximum Working Pressure-PSI | 375 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Grooved Joint |
Part Number | 0036615 |
Series | TDV |