N256-STD 3/4
Discontinued - Replaced By: BD1156F 3/4
Part of the N256 Series
Ordering Code: 0322825
UPC: 098268016536
Lead Free: NO
3/4 In Bronze High Capacity Feed Water Pressure Regulator, Npt Thread
This 3/4 inch bronze high capacity feed water pressure regulator is for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water and maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of a bronze body construction with NPT threaded inlet and outlet connections, a tight seating check valve, purge lever for manual purging, and built-in integral strainer. It has high capacity performance, simplified servicing design and is suitable for use in the boiler feed lines of hydronic heating systems. The maximum pressure is 100 psi (6.9 bar).
Features
- Tight seating check valve
- Purge lever
- High capacity
- Stainless steel strainer
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 25 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 1.7 |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Corrosion Resistant Coating | No |
EAN | 098268016536 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | N/A |
High Pressure Reduced Pressure Setting | N/A |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 100.00 |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Working Pressure-BAR | 6.80 |
Maximum Working Pressure-PSI | 100 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0322825 |
Series | N256 |
Standard Reduced Pressure Setting-BAR | 1.00 |
Standard Reduced Pressure Setting-PSI | 15 |
Strainer | Yes |
Thermal Expansion Bypass | No |
Valve Style | Standard |