RA-1-SW 1 1/4
Part of the RA-1-SW Series
Ordering Code: 0067608
UPC: 098268589566
Lead Free: NO
1 1/4 IN Bronze Steam Radiator Gate Valve
This 1 1/4 inch steam radiator gate valve is used as a shutoff valve in steam or hydronic heating systems. It features a bronze body and straight pattern with thread x male union connections.
Features
- Bronze body
- Solid wedge
- Thread x male union connections
- Rising stem
| Specifications | |
|---|---|
| Body Material | Bronze |
| Body Pattern | Straight |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268589566 |
| Hydronic Item Type | Radiator Supply Valve |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Pressure-PSI | 60 |
| Maximum Steam Pressure-PSI | 15 |
| Maximum Water Pressure-PSI | 60 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Union Joint |
| Part Number | 0067608 |
| Series | RA-1-SW |