RA-1-SW 1/2
Part of the RA-1-SW Series
Ordering Code: 0067605
UPC: 098268589528
Lead Free: NO
1/2 In Bronze Steam Radiator Gate Valve
This 1/2 inch steam radiator gate valve is used as a shutoff valve in steam or hydronic heating systems. It feature a bronze body with thread x male union connections.
Features
- Bronze body
- Solid wedge
- Thread x male union connections
- Rising stem
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268589528 |
Hydronic Item Type | Radiator Supply Valve |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Pressure-PSI | 60 |
Maximum Steam Pressure-PSI | 15 |
Maximum Water Pressure-PSI | 60 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Joint |
Part Number | 0067605 |
Series | RA-1-SW |