UL-1-IPS 1 1/4
Part of the UL Series
Ordering Code: 0067631
UPC: 098268589672
Lead Free: NO
1 1/4 In Union Elbow, Thread X Male
This 1 1/4 inch bronze union elbow is used in steam and hot water systems. It features a bronze body with FIP threaded x male threaded union connections, bronze nut, and brass tailpiece.
Features
- Bronze body
- Union elbow is pressure tested
- Thread x male union connections
- Male union
| Specifications | |
|---|---|
| Body Finish | Bronze |
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268589672 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | IPS |
| Lead Free | NO |
| Maximum Working Pressure-BAR | 4.20 |
| Maximum Working Pressure-PSI | 60 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Union Joint |
| Part Number | 0067631 |
| Series | UL |