UL-1-IPS 1/2
Part of the UL Series
Ordering Code: 0067460
UPC: 098268394931
Lead Free: NO
1/2 In Union Elbow, Fip X Male
This 1/2 inch bronze union elbow is used in steam and hot water systems. It features a bronze body with FIP female threaded x male threaded union connections, bronze nut, and brass tailpiece.
Features
- Bronze body
- Union elbow is pressure tested
- FIP x male union connections
- Male union
Specifications | |
---|---|
Body Finish | Bronze |
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268394931 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | IPS |
Lead Free | NO |
Maximum Working Pressure-BAR | 4.20 |
Maximum Working Pressure-PSI | 60 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Joint |
Part Number | 0067460 |
Series | UL |